IESNA:LM-63-2002
[TEST]P956604
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28950
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3396.7 4253 5027.1 5626.4 6115 6391.5 6521.5 6567.8 6802.4 7304.5
8133.9 9181.5 10212.6 11036 11756.3 12413.8 12829.3 12935.4 12679.8 12032.8
10726.7 8468.7 6990.7 5855 4637.1 3262.2 2144.4 1503.4 1173.1 1013.2
919 772.6 654.5 227.1 110.6 17.9 0
3396.7 4282.9 5064.5 5674.2 6122.5 6425.9 6581.3 6624.6 6818.9 7271.7
8038.3 9064.9 10076.6 10928.4 11656.2 12313.7 12806.9 12984.7 12821.8 12273.4
11182.5 9096.3 7273.2 6107.5 4904.6 3556.6 2338.7 1578.1 1210.5 1049.1
928 784.6 660.5 280.9 118.1 22.4 0
3396.7 4245.5 5012.2 5627.8 6107.5 6455.7 6648.5 6730.7 6883.1 7289.6
7942.6 8854.2 9825.6 10681.9 11373.8 11926.7 12445.2 12697.8 12633.5 12195.7
11318.5 9885.3 7879.9 6481.1 5287.1 3981 2658.5 1766.4 1306.1 1084.9
957.9 833.9 714.3 545.5 278 32.9 0
3396.7 4245.5 4989.7 5603.9 6116.5 6509.5 6772.5 6910 7053.5 7367.3
7853 8559.8 9399.7 10205.1 10853.7 11385.7 11832.5 12194.2 12291.3 12147.8
11620.3 10641.5 9266.7 7639.3 6107.5 4746.2 3319 2125 1449.6 1102.9
951.9 826.4 705.3 561.9 394.5 153.9 0
3396.7 4120 4841.8 5472.4 6013.4 6491.6 6872.7 7125.2 7286.6 7534.7
7938.2 8456.7 9127.7 9810.6 10424.8 10953.8 11384.2 11766.8 12038.8 12112
11967 11521.7 10657.9 9351.9 7826.1 6267.4 4669.9 3078.4 1933.7 1297.1
989.3 878.7 763.6 582.8 393 122.5 0
3396.7 4054.3 4705.8 5320 5887.9 6413.9 6892.1 7270.2 7527.2 7767.8
8069.7 8503 9005.2 9601.4 10202.2 10799.9 11308 11705.5 12005.9 12253.9
12446.7 12382.5 12112 11497.8 10436.8 9061.9 7294.1 5593.5 3761.4 2322.3
1506.3 1029.6 745.7 451.3 227.1 59.8 0
3396.7 3928.7 4495.1 5073.4 5635.3 6186.7 6718.7 7192.5 7585.5 7900.8
8220.6 8570.3 8954.3 9432.6 9981 10602.7 11242.2 11859.4 12406.4 12887.6
13325.4 13806.6 14023.3 14157.8 14127.9 13518.2 12354.1 10499.5 8045.8 5450
3145.7 1633.4 833.9 481.2 234.6 80.7 0
3396.7 3833.1 4287.4 4783.5 5297.6 5783.3 6304.8 6811.4 7298.6 7729
8159.3 8558.3 8920 9310 9719.5 10158.8 10668.4 11245.2 11875.9 12545.4
13276.1 14325.2 15172.5 15689.5 16278.3 16704.2 16759.5 16187.2 14698.8 12289.8
8954.3 5778.8 2945.4 1201.5 428.9 83.7 0
3396.7 3661.2 3981 4351.6 4758.1 5188.5 5626.4 6059.7 6488.6 6929.5
7391.2 7818.6 8283.4 8769 9274.1 9780.7 10342.6 10973.3 11671.1 12461.7
13385.2 14785.4 16175.2 17127.1 18342.1 19772.2 21302.4 22323.1 22104.9 20050.1
15819.5 10256 4350.2 1328.5 418.4 86.7 0
3396.7 3631.4 3949.7 4290.4 4674.4 5080.9 5496.3 5910.3 6319.7 6735.2
7144.6 7569.1 8017.4 8503 9005.2 9526.7 10106.5 10747.6 11464.9 12282.3
13204.4 14686.8 16087 17118.2 18416.8 19975.4 21646.1 22710.2 22508.4 20323.6
15725.4 9616.4 3685.2 1017.7 328.8 74.7 0
3396.7 3517.8 3682.2 3903.3 4170.8 4462.2 4756.6 5066 5385.8 5708.5
6034.3 6370.6 6709.8 7068.4 7454 7862 8310.3 8818.4 9431.1 10130.4
10982.2 12336.1 13362.8 14376 15611.8 17098.7 18494.5 19099.7 18467.6 16057.2
11853.5 6597.7 1902.4 399 133 29.9 0
3396.7 3434.1 3526.7 3659.7 3843.6 4042.3 4259 4481.7 4707.3 4947.9
5182.5 5408.2 5641.3 5872.9 6118 6376.5 6648.5 6978.8 7361.3 7857.5
8574.8 9465.4 10072.1 10750.6 11562 12446.7 13050.5 12839.7 11784.7 9806.1
7081.9 3623.9 1182.1 352.7 121 28.4 0
3396.7 3359.4 3372.8 3434.1 3534.2 3637.3 3773.3 3907.8 4040.8 4179.8
4300.8 4409.9 4501.1 4584.8 4643.1 4680.4 4717.8 4743.2 4785 4882.2
5115.3 5252.8 5278.2 5329 5408.2 5479.9 5284.1 4664 3779.3 2800.5
1903.8 1078.9 541 228.6 110.6 38.9 0
3396.7 3202.5 3087.4 3027.6 3021.6 3045.6 3085.9 3130.7 3162.1 3181.5
3180 3142.7 3084.4 3002.2 2893.1 2760.1 2600.2 2434.4 2281.9 2140
1993.5 1863.5 1754.4 1664.7 1587 1507.8 1409.2 1276.2 1092.4 845.8
615.7 452.8 313.8 201.7 115.1 32.9 0
3396.7 3057.5 2846.8 2754.1 2731.7 2751.2 2793 2837.8 2860.3 2854.3
2822.9 2767.6 2686.9 2586.8 2470.2 2350.7 2226.6 2102.6 1980.1 1845.6
1709.6 1587 1497.4 1443.6 1422.7 1425.6 1422.7 1380.8 1277.7 1105.8
841.3 579.8 406.5 267.5 133 29.9 0
3396.7 2943.9 2689.9 2589.8 2594.3 2651 2713.8 2754.1 2757.1 2730.2
2677.9 2603.2 2515 2413.4 2305.8 2199.7 2087.7 1969.6 1848.6 1736.5
1651.3 1578.1 1528.8 1497.4 1470.5 1439.1 1389.8 1339 1276.2 1176.1
1023.7 804 527.5 291.4 139 29.9 0
3396.7 2834.8 2573.3 2506.1 2547.9 2625.6 2686.9 2716.8 2704.8 2658.5
2586.8 2501.6 2403 2305.8 2202.7 2102.6 2033.9 1951.7 1848.6 1766.4
1711.1 1637.8 1522.8 1431.6 1371.8 1313.6 1253.8 1194 1140.2 1090.9
1032.6 938.5 768.1 588.8 345.2 83.7 0
3396.7 2773.6 2512.1 2474.7 2546.4 2621.1 2682.4 2700.4 2672 2598.7
2510.6 2410.4 2302.8 2207.2 2125 2078.7 2023.4 1966.6 1911.3 1788.8
1679.7 1593 1506.3 1425.6 1342 1268.7 1197 1131.2 1062.5 983.3
905.6 835.4 732.2 632.1 442.3 171.9 0
3396.7 2721.3 2473.2 2468.7 2547.9 2619.7 2673.5 2679.4 2636.1 2556.9
2456.8 2346.2 2247.6 2156.4 2095.1 2042.8 1975.6 1884.4 1803.7 1706.6
1631.9 1548.2 1466 1391.3 1328.5 1264.2 1195.5 1125.3 1043.1 951.9
851.8 763.6 650.1 491.7 325.8 136 0
3396.7 2691.4 2453.8 2467.2 2553.9 2624.1 2672 2663 2607.7 2513.6
2397 2287.9 2195.2 2125 2092.1 2012.9 1890.4 1748.4 1691.6 1643.8
1558.6 1492.9 1436.1 1352.4 1289.7 1240.3 1176.1 1099.9 1008.7 908.6
799.5 751.7 647.1 422.9 307.8 188.3 0
3396.7 2685.4 2441.8 2468.7 2555.4 2627.1 2670.5 2658.5 2591.3 2485.2
2367.1 2259.5 2168.4 2125 2074.2 1974.1 1794.8 1676.7 1646.8 1588.5
1513.8 1433.1 1356.9 1298.6 1262.8 1231.4 1173.1 1101.4 1014.7 914.6
808.5 835.4 666.5 445.3 339.2 125.5 0
3396.7 2685.4 2440.3 2473.2 2556.9 2628.6 2669 2663 2597.2 2486.7
2367.1 2258 2166.9 2126.5 2069.7 1968.1 1781.3 1678.2 1654.3 1587
1509.3 1421.2 1358.4 1280.7 1270.2 1231.4 1171.6 1101.4 1020.7 913.1
811.5 823.4 572.3 460.3 334.7 121 0
